It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change site?

Yes, please! No, keep me on the current site

See All Ionpure® Continuous Electrodeionization (CEDI) Products

LabXT Modules

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

CEDI technology optimized to provide ultrapure water for laboratory use

Performance of these modules has been optimized to provide ultrapure water for a wide range of laboratory and very low-flow applications. LabXT's nominal flow rates from 3 to 15 liters per hour (lph) allow for simple and effective system design to reduce overall capital cost.

With the design of the LabXT modules, end-users with an EMD Millipore Elix® system can extend the life of their system by utilizing LabXT as a direct replacement to the Elix module for maintenance and service of existing Elix systems.

Known for its leak-free operation, the LabXT module is designed for laboratory use—such as reagent water systems. There are four different modules available, with the largest model being 15 lph. This module is a four-pass unit that produces very high resistivity with very bad feedwater.

  • Low extractable natural polysulfone construction
  • Effective 4-pass flow design
  • Nominal Flow rates of 3 -15lph
  • 2.5 ppm max feed water hardness (as CaCO3)
  • 1.5 ppm max feed water Silica (as SiO2)
  • Proprietary EDI Ionpure(R) system technology
  • 6 MM tubing adapters for simple installations

  • Designed specifically for laboratory and low-flow applications
  • Simple and effective system design results in overall reduced capital costs
  • Guaranteed leak free operation
  • Packaged and assembled with connections and wiring for direct Elix(R) module replacement *Elix is a trademark of Merck KGAA