It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Ionpure® Continuous Electrodeionization (CEDI) Products

LX-EU Modules

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Continuous electrodeionization for high purity water in the European Union

The Ionpure® LX-EU CEDI modules produce deionized water through electrodeionization for a wide range of high purity and industrial applications. LX-EU modules consistently deliver maximum reliability and superior performance for Pharmaceutical, HPI/CPI, general electronics, food and beverage and laboratory applications without regeneration downtime.

  • Double O-ring seal guarantees leak-free operation
  • Superior electrical isolation
  • Proprietary “all-filled” concentrating compartments eliminate recirculation pump and brine injection
  • Wetted materials of construction comply with either FDA 21 CFR1 or EC Directives

  • Generates mixed-bed quality deionized water without the use of chemicals
  • Significantly lower operating costs than conventional ion exchange
  • No need for acid/caustic, neutralization system or exchangable DI tanks
  • Continuous production instead of batch, with consistent quality

   

  • ​​Product Flow Min. GPM (lph): ​2.5 (0.55)
  • ​​​Product Flow Nominal GPM (lph): 5.0 (1.1)
  • ​​​Product Flow Max. GPM (lph): 7.5 (1.65)

  • ​​Product Flow Min. GPM (lph): 4.5 (1.1)​
  • ​​Product Flow Nominal GPM (lph): ​​9.0 (2.0)
  • ​​Product Flow Max. GPM (lph): 13.5 (3.1)​

  • ​​Product Flow Min. GPM (lph): 6.3 (1.4)​
  • ​​Product Flow Nominal GPM (lph): ​12.5 (2.8)​
  • ​​Product Flow Max. GPM (lph): 18.8 (4.2)​

  • Product Flow Min. GPM (lph): 7.5 (1.65)​
  • ​​Product Flow Nominal GPM (lph): ​15.0 (3.3)​
  • ​​Product Flow Max. GPM (lph): ​22.5 (5.1)

  • ​​Product Flow Min. GPM (lph): 11.3 (2.55)​
  • ​​​Product Flow Nominal GPM (lph): ​22.5 (5.1)
  • ​​​Product Flow Max. GPM (lph): 33.8 (7.67)

  • ​​Product Flow Min. GPM (lph): 1.0 (0.22)
  • ​​Product Flow Nominal GPM (lph): ​2.0 (0.44)
  • ​​Product Flow Max. GPM (lph): 3.0 (0.67)