Det ser ut som du kommer fra United States, men det aktuelle nettstedet du har valgt å besøke er Norway. Vil du endre nettsted?

Ja, takk! Nei, jeg vil være på det nåværende nettstedet

See All Ionpure® Continuous Electrodeionization (CEDI) Products

IONPURE® LX-Z Modules

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Specifically designed for industrial applications, providing unmatched reliability and performance consistently

The IONPURE® LX-Z industrial modules generate mixed-bed deionized water through electrodeionization and are specifically designed for industrial applications. Evoqua's IONPURE modules consistently deliver maximum reliability and superior performance for power, HPI/CPI, general electronics, and laboratory applications without regeneration downtime.

When it comes to creating ultrapure water for industrial uses, Evoqua's CEDI modules are the solution. Our LX-Z module features an on-board junction box, CPVC spaces suitable for general industrial uses, and all-fill concentrating compartments, and they don't require acid/caustic, neutralization systems, or DI tank exchanges.

  • Double O-ring seal guarantees leak-free operation
  • No need for acid/caustic, neutralization system or exchangable DI tanks
  • Proprietary “all-filled” concentrating compartments eliminate recirculation pump and brine injection
  • Superior electrical isolation

  • Significantly lower operating costs, than conventional ion exchange
  • Generates mixed-bed quality deionized water without the use of chemicals
  • Continuous production instead of batch, with consistent quality

  • Product Flow Min. GPM (m3/h): 1 (0.22)
  • Design Product Flow Range GPM (m3/h): 1.9-3.2 (0.44-0.73)
  • Product Water Quality at Standard Design Flow Typ. 17 MΩ.cm*

  • Product Flow Min. GPM (m3/h): 2.5 (0.57)
  • Design Product Flow Range GPM (m3/h): 4.8-8.0 (1.1-1.8)
  • Product Water Quality at Standard Design Flow Typ. 17 MΩ.cm*

  • Product Flow Min. GPM (m3/h): 4.5 (1.02)
  • Design Product Flow Range GPM (m3/h): 8.8-14 (2.0-3.3)
  • Product Water Quality at Standard Design Flow Typ. 17 MΩ.cm*

  • Product Flow Min. GPM (m3/h): 6.0 (1.36)
  • Design Product Flow Range GPM (m3/h): 12-19 (2.8-4.4)
  • Product Water Quality at Standard Design Flow Typ. 17 MΩ.cm*

  • Product Flow Min. GPM (m3/h):7.5 (1.7)
  • Design Product Flow Range GPM (m3/h): 22-24 (5.0-5.5)
  • Product Water Quality at Standard Design Flow Typ. 17 MΩ.cm*

  • Product Flow Min. GPM (m3/h):11 (2.6)
  • Design Product Flow Range GPM (m3/h): 31-36 (7.0-8.2)
  • Product Water Quality at Standard Design Flow Typ. 17 MΩ.cm*

  • Product Flow Min. GPM (m3/h):14 (3.1)
  • Design Product Flow Range GPM (m3/h): 40-44 (9.0-10.0)
  • Product Water Quality at Standard Design Flow Typ. 17 MΩ.cm*

  * Actual performance can be predicted using Ionpure® IP-PRO Prediction Software

Specifications