It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Ionpure® Continuous Electrodeionization (CEDI) Products

MX Modules

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Delivering superior performance for laboratory and low-flow process applications.

Evoqua's MX CEDI modules complement light industrial, commercial, and laboratory RO systems that are wall mounted or housed in a cabinet.

​Performance on these modules has been optimized to produce high-purity water for laboratory and smaller scale applications. A wide nominal flow range from 30 to 500 liters per hour (lph) increases the applicability for single module installations. ​

Running from 30 lph (0.13 gpm) to 500 lph (2.2 gpm), the MX modules are known to deliver superior performance for a variety of small-scale applications. In addition, these modules provide up to 95% recovery and up to 99% silica removal.

  • Double O-ring seal & housing guarantees leak-free operation
  • Superior electrical isolation
  • 75 psi (5 bar), 113°F (45°C) continuous operation
  • Proprietary “all-filled” concentrating compartments eliminate recirculation pump and brine injection

  • Significantly lower operating costs
  • Generate mixed-bed quality deionized water without the use of chemicals
  • No need for acid/caustic, neutralization system or exchangable DI tanks
  • Continuous production instead of batch, with consistent quality

  

  • ​Product Flow Min. GPM (lph): 0.06 (15)
  • ​​Product Flow Nominal GPM (lph): 0.13 (30)​
  • ​​​Product Flow Max. GPM (lph): 0.19 (45)

  • ​Product Flow Min. GPM (lph): 0.13 (30)
  • ​​Product Flow Nominal GPM (lph): 0.26(62.5)​
  • ​​​Product Flow Max. GPM (lph): 0.39 (90)

  • ​Product Flow Min. GPM (lph): 0.27 (62.5)​
  • ​​Product Flow Nominal GPM (lph): 0.55(125)​
  • ​​Product Flow Max. GPM (lph): 0.825 (187)​

  • ​Product Flow Min. GPM (lph): 0.55 (125)​
  • ​​Product Flow Nominal GPM (lph): ​1.1 (250)
  • ​​​Product Flow Max. GPM (lph): 1.65 (375)

  • ​Product Flow Min. GPM (lph): 1.1 (250)
  • ​​Product Flow Nominal GPM (lph): ​2.2 (500)
  • ​​​Product Flow Max. GPM (lph): 3.3 (750)