It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change site?

Yes, please! No, keep me on the current site

See All Ionpure® Continuous Electrodeionization (CEDI) Products

VNX 55-E & 55-EX Module for Microelectronics

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

High-flow module, designed to produce high-purity water for the microelectronics industry

The VNX55-E high flow module is designed with proven Ionpure® continuous electrodeionization (CEDI) technology to produce high purity water. Performance has been optimized for high recovery and the ultrapure water demands of the microelectronics industry.

Each VNX55-E industrial module has a nominal flow rate of 55 gpm (12.5 m³/h).

Multiple 55 gpm modules provide for simplified system design with flow rates up to, and greater than 1,000 gpm

  • Guaranteed 18 MΩ-cm product resistivity, optimized for microelectronics and UPW systems
  • Silica and Boron removal of ≥ 95%
  • Sodium and chloride removal ≥ 99.8%
  • 98.5 – 99% recovery for loop usage and high water savings
  • Robust leak-free sealing with through-port gasket
  • High flow module reduces system costs and simplifies skid design
  • Connection fittings are included
  • On-board junction box for DC power connections
  • 50mm butt weld natural polypropylene kits and drawings available

  • No need for acid/caustic, neutralization systems or tank exchanges
  • Significantly lowers operating costs compared to conventional ion exchange

Specifications