It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
See All Electrochlorination Systems

Marine Shipboard Chloropac® Systems

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

Advanced marine growth prevention technology for shipboard applications 

  • Larger surface area for increased output per cell - up to 6x more
  • Self-cleaning technology, which eliminates costly acid washing
  • Compact design for ease of installation within existing footprint
  • Over 40 years of experience with 3,000 installations worldwide
  • Service technicians and spare parts available, 24 hours a day

CAPAC® and Chloropac® systems for efficient vessel operation

The Marine Shipboard Chloropac® System has been modernized to provide greater flexibility, stability of operation and increased operational uptime for our customers. Our advanced electrolyzer technology, available in a choice of basic cell designs — coupled with our long standing expertise in anode and system development — has freed thousands of customers worldwide from the cost of purchasing and the danger of handling harsh chemicals associated with other technologies.

Chloropac utilises CTE technology to provide the most efficient chlorine generation.  The newest cell provides an increased capacity per cell for production, thus enabling the chloropac system to be smaller and lighter than previous models – up to 76%.  This allows systems to pass through standard hatchways, corridors and into existing footprints with ease and and save on real estate.  The patented technology is self-cleaning so it does not require costly acid washing – leaving you to run you platform, vessel or plant, and not worry about biofouling issues. 

Electrochlorination services can maintain, retrofit, refurbish or replace your equipment and our strategically located service staff is available 24 hours a day. 

  • Highly efficient chlorine generation
  • Improved seawater velocities for self-cleaning
  • Modular design for easy installation
  • Compact system for small footprint
  • Simple service exchange