It looks like you are coming from United States, but the current site you have selected to visit is China. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Flygt N技术泵

Flygt N技术泵

N-3000系列

• 卓越的无堵塞性能
• 自清洁无堵塞叶轮
• 多叶片设计,在废水中可实现最高效率
• 持续高效
• 硬铸铁,可选双相不锈钢和硬铁叶轮

需要帮助吗?

联系专家

Contact an Expert

Whether you would like additional information or are interested in getting a quote, we're here to help.

All fields required.

*  必填字段
Product Models 技术 案例研究 & 和白皮书
Product Models
没有结果与您的搜索匹配
技术

FLYGT N技术泵

用于严苛废水泵送的显而易见的选择

Flygt的自清洁非阻塞N泵具有创新的设计和功能,可提供持续高效率和最可靠的运行。从而使得该类泵成为广泛严苛废水应用情形的最可靠选择,例如:未安置滤网的污水、废水以及固体浓度高达8%的污泥。Flygt N泵的最大处理能力可达1000 l/s(16.000 gpm),电动机功率从1.3至680 kW(1.5至870 hp)、水头可达100 m(330 ft)。

选择硬铸铁叶轮用于典型的废水应用情形,或选择切碎叶轮用于具有长纤维和重固体的最严苛应用情形。对于带有沙子、砂砾和其他磨蚀性物质的所有应用情形以及混合海水的废水,强度推荐使用Hard-Iron™叶轮。对于特殊应用(例如高度腐蚀性废水环境),我们提供双相不锈钢叶轮。

案例研究 & 和白皮书

Strategic transfer pump station

UK

Challenge At one of the largest wastewater treatment plants in the Midlands, a strategic pump station was at risk of complete failure and required fast and efficient replacement within the shortest...

阅读更多内容