It looks like you are coming from United States, but the current site you have selected to visit is China. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode

FP Series

High Flow, Medium-Head, FM Approved Flood Protection Pumps

  • Flow:  1,013 – 5,081 US GPM  /   230 – 1154 m³/hr

  • Head: 3 – 157 ft / 10 – 48m /

OPTIONS INCLUDE:

  • Engine controller with Field Smart Technology (FST)

  • Highway trailer or skid mount, both incorporating integral overnight running fuel tanks

  • Sound attenuated enclosures

需要帮助吗?

联系专家

Contact an Expert

Whether you would like additional information or are interested in getting a quote, we're here to help.

All fields required.

*  必填字段
Product Models
Product Models
没有结果与您的搜索匹配