It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Stenner STS Systems

Stenner 85MHP17 Feeder Pump and 15G Natural Tank System

Unit of Measure #: EA
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field
Stenner Classic Series Metering pumps are self-priming and the 3-point roller assembly provides a positive 2-point seal on the pump tube at all times. 45 Series pumps eliminate the need For anti-siphoning Valves and diaphragms. Stenner's adjustable head pumps are built with three detachable components; the motor, feed rate control, and the pump head that can be separated without tools. Outputs are dependent upon the rpm of the motor gears and the size of the peristaltic pump tube. The patented mechanical feed rate control (adjustable models) allows the pump's output to be scaled from 5% to 100% with the simple turn of the dial.

Model Number: Model 85MHP17 Part Number: 85MJH2A1STAA Flow: 17 GPD Pressure: 100 PSI Controls: Adjustable output Electrical: 120V/60Hz Connection: #2 tube, 1/4" white Tube Material: Santoprene Maximum Operating Temperature: 125 F (52 C)

85MJH2A1STAA

Pump includes a 15 gallon natural tank.