It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Rotary Presses

Rotary Press

Discontinued product
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Simply delivering cost-effective high cake solids & quality filtrate

  • Simple operation
  • Plug & play installation
  • Small footprint

The Rotary Press simply employs pressure and friction for cost-effective dewatering. The system operates continuously at a speed of < 1rpm to develop a pressure differential and frictional resistance to effectively dewater various types of sludges. Design simplicity coupled with a low operational speed results in a prolonged service life, minimal maintenance and energy consumption. The pre-assembled, compact system is designed for ease of installation and operation.

Evoqua has the one of the largest installation bases of dewatering equipment in North America and is the original manufacturer of brands including JWI®, USFilter®, Perrin, IPM, and CPC.

Contact one of our technical experts to learn how this cost-effective dewatering technology can be applied into your new or existing wastewater plant.

  • Pre-assembled
  • Expandable
  • No internal bearings
  • Fully enclosed
  • Continuous operation on less than 1 rpm of speed
  • Minimal operator interaction
  • PLC/remote control capability
  • Food grade compliant

  • Low maintenance
  • Reduced labor costs
  • Minimal part replacements
  • Low operation costs
  • Low odor

  • 24in/61cm single channel
  • 27.6 cm2 filtration area
  • 5-15GPM flow

  • 36in/91.4cm single channel
  • 66.5 cm2 filtration area
  • 20-35GPM flow

  • 36in/91.4cm double channel
  • 133.2 cm2 filtration area
  • 40-70GPM flow

  • 48in/121.9cm single channel
  • 121.4 cm2 filtration area
  • 35-65GPM flow

  • 48in/121.9cm double channel
  • 242.8 cm2 filtration area
  • 70-130GPM flow

  • 48in/121.9cm quadruple channel
  • 485.7 cm2 filtration area
  • 140-260GPM flow