It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change site?

Yes, please! No, keep me on the current site

  • Ensuring Minimal Downtime

    Implementing proactive maintenance and conducting regular inspections are vital in ensuring minimal downtime for fire protection systems.

Minimising Downtime In Fire Protection

A downtime in your fire systems will inevitably result in a tragedy. That is why you should keep up with the most recent UK fire regulation and ensure that your fire systems are working when needed.

Emergency Prevention

In order to be able to comply with the latest fire regulations and to provide quick relief, your fire systems must be regularly inspected and tested. Preventative maintenance would significantly decrease the chances of being let down by your fire systems when you need them more. And being able to operate on them without shutting down the whole system would help you perform safety training with no risks.

Our Solutions

Our firefighting sets are designed to provide a high level of service and they are tailored to comply with any specific requirement.

Our modular set can be assembled with or without jockey pump, and include features like periodic self test and automatic shut off, allowing maintenance of the modules to be performed without the need to fully shut down the system.

Back to Fire Prevention