Concertor XPC provides more built-in functionality than any other pump on the market. Automatic pump and sump cleaning, integrated operational analysis for optimal pump efficiency, and pre-programmed pump station logic are all integrated into a single system with optional SCADA connectivity. All functions are pre-engineered, pre-installed, pre-configured and tested as a total solution – straight from the factory.
In addition, by leveraging Xylem Nexicon, Concertor XPC provides a modular, plug-and-play architecture that allows integration of conventional and integrated drive pumps, along with sensors and probes. Custom programming is available via CODESYS, an industry standard programming language.
Installation and commissioning are swift and stress-free thanks to a helpful set-up wizard, and your system is secured according to the latest standards.
This all adds up to a reliable pump station that provides lifecycle cost savings and is ready to scale with your system needs.
Recommended Concertor systems
Concertor® XPC, featuring Xylem Nexicon® is an energy-efficient station manager that responds to your station’s needs with an integrated control system and highly reliable pumps.