It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode

I want smarter pump stations with a smaller footprint than today

Flygt Concertor reduces control cabinet footprintFlygt Concertor® reduces the pump footprint with its permanent magnet motor and reduces your control cabinet footprint by up to 50% compared to a direct-on-line cabinet. It integrates everything we know about wastewater pumping into a single, pre-engineered and seamless system. 

The compact cabinet design is possible since traditional components, such as motor protection, pump controller, sensor monitoring, variable frequency drives and climate control equipment, are no longer needed in the electrical cabinet. These functions are either eliminated or built into the pump itself. 

The size of the pump sump can also be further reduced since there is no limit on the number of starts per hour the Concertor pump can handle.

Recommended Concertor systems

Concertor® XPC

Concertor® XPC, featuring Xylem Nexicon® is an energy-efficient station manager that responds to your station’s needs with an integrated control system and highly reliable pumps.

Concertor® DP

Concertor® DP is a reliable, energy-efficient pumping solution featuring pump self-cleaning and gateway connection to your plant’s existing control system.

Explore other pain points