It looks like you are coming from United States, but the current site you have selected to visit is Brazil. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
Introducing DIAVASO Mobile Application Suite
DIAVASO turns water into data so your work can flow.

DIAVASO Suite

The DIAVASO app suite consists of 5 individual apps for remote meter reading using smartphones or tablets.

DIAVASO Essential

The DIAVASO app suite consists of 5 individual apps for remote meter reading using smartphones or tablets.

DIAVASO Collection Mobile

The DIAVASO app suite consists of 5 individual apps for remote meter reading using smartphones or tablets.

DIAVASO Collection Station

The DIAVASO app suite consists of 5 individual apps for remote meter reading using smartphones or tablets.

DIAVASO Configuration and Service

The DIAVASO app suite consists of 5 individual apps for remote meter reading using smartphones or tablets.

DIAVASO Data Logger

The DIAVASO app suite consists of 5 individual apps for remote meter reading using smartphones or tablets.

The DIAVASO suite is more than just software. It is a clever system that supports your meter reading with fast and easy mobile solutions. DIAVASO consists of five individual apps which can be used separately or in combination, depending on your requirements for remote meter reading (AMR) or small-scale fixed network (AMR+).

The DIAVASO apps provide all the features and capabilities you need to read and manage your meters as efficiently as possible. The apps run on Android devices and communicate with the SensusRF radio transceiver SIRT (Sensus Interface Radio Tool) as well as wireless M-Bus capable third-party meters to provide meter installation, remote reading, maintenance and the configuration of meters and SRF repeaters.

The Collection Mobile app includes a server-based interface (web portal) for managing the meter reading workflow, reporting as well as data exchange with the billing system. For customers who want to start the digital journey DIAVASO Essential is the right app to get “smart ready”, offering basic functionality to locate, read and health check your meters.

Benefits

  • User-friendly, modular apps for an improved meter reading workflow
  • Easy management of walk-by/drive-by and stationary meter reading
  • Simultaneous and safe meter reading even of inaccessible end points
  • High data security with leakage-, tampering- and backflow-detection
  • No infrastructure or configuration required – simply download the app
  • Each app is available in 16 languages and can be used independently

Security and Data Protection

To ensure optimal security, the communication of sensitive data is encrypted and protected against unauthorized access. Sensus offers a variety of different hosting- and server options. The provision of DIAVASO services comply with the following international ISO standards according to information security, cloud security, data protection requirements, and the provision of secure DIAVASO services.

  • ISO/IEC 20000 – International standard for service management
  • ISO/IEC 27001 – International standard for information security management
  • ISO/IEC 27017 – Security standard for cloud service providers and users
  • ISO/IEC 27701 – Privacy extension to ISO/IEC 270001 for privacy information security management

SensusRF – License Free Radio

SensusRF is an advanced radio communication system for retrieving data from meter endpoints and providing it for further processing and analysis. It offers a pathway to upgrade from mobile reading in walk-by/drive-by systems, to fixed infrastructure for remote reading of end points, without any changes required.

SIRT – Mobile Communication Solution

With DIAVASO it is easy to support a mixed deployment of SensusRF and M-Bus using one common set of tools and apps – ensuring greater efficiency. The Sensus Interface Radio Tool (SIRT) is your link between the DIAVASO Apps and all SensusRF enabled meters as well as wireless M-Bus capable third-party meters.

The long-lasting battery-powered radio modem connects to the handheld device running DIAVASO via Bluetooth. It provides two internal antennas to forward radio messages from the strongest signal received (antenna diversity capability).

Uni– and bidirectional Communication

Built for a smarter water network

Xylem’s SensusRF-compatible meters in combination with SIRT and DIAVASO enable you to manage distribution networks much more efficiently, providing accurate and reliable data, whatever the installation and environmental conditions. With the multiple communication options, you can easily migrate from a walk-by/drive-by AMR systems to a fixed network AMI solution for near real time data communication.

Complementary Products

DIAVASO works perfectly with the Sensus product range. Connect it to commercial and industrial meters, thermal energy meters or residential meters. DIAVASO supports any third-party meters that are compliant with wireless M-Bus.

Download the Brochure
+

Download the Brochure:

All fields required.

*  Required Field