The Flygt Concertor® system is designed to help wastewater operators improve reliability, reduce downtime, and optimize energy performance.
What's included in the trial package:
- Flygt Concertor® intelligent wastewater pump
- Xylem Nexicon® control cabinet with integrated HMI
- Expert support from Xylem throughout the evaluation period
The trial program gives you the opportunity to evaluate the performance of the Flygt Concertor® system in real operating conditions before making an investment decision. Rental options are available for up to two months, depending on your requirements.
From frequent blockages to reliable operation: how PWiK Brzeg transformed pump station performance with Flygt Concertor®
- Location: Brzeg, Opole Province, Poland
- Customer: PWiK Brzeg – Water and Wastewater Utility Company
- Partner: Hydroserwis Sp. z o.o
The challenge
A wastewater pumping station was experiencing frequent pump blockages, sometimes several times per week. Repeated maintenance interventions and electrician callouts were increasing operational costs and reducing overall system reliability.
The solution
As part of the Try & Buy program, PWiK Brzeg tested the Flygt Concertor® XPC system under real operating conditions at one of its most challenging pumping stations.
Results (after four months of operation)
- Pump blockages reduced to zero (previously averaging 70 blockages per year)
- Electrician interventions eliminated (previously averaging 25 service callouts per year)
- Reduced energy consumption
- Annual savings exceeding PLN 30,000
- Improved system reliability and reduced maintenance workload
“With the Concertor® XPC solution, our pump clogging issues have virtually disappeared. Based on these results, we are planning to modernize additional facilities.” - Mariusz Stojak, Maintenance Manager, PWiK Brzeg
Flygt Concertor®: Intelligent Pumping That Delivers More
Designed for wastewater applications where reliability matters most, Flygt Concertor® combines smart technology, energy efficiency and proven anti-clogging performance in a single integrated solution. Automatic clog detection, self-cleaning capabilities and advanced motor control help utilities improve performance, lower maintenance requirements and reduce total lifecycle costs.
Watch Flygt Concertor® in action on YouTube
Flygt Concertor® Key Benefits:
- Improved operator safety through integrated pump self-cleaning functionality
- Eliminates the need for manual cleaning of pumps and pumping stations through automated system cleaning
- Reduces maintenance callouts and unplanned service interventions caused by clogging
- Simplifies installation with automatic rotation direction control
- Fast commissioning with an intuitive setup and configuration wizard
- Delivers a rapid return on investment, with energy savings of up to 25%
Learn More About the Nexicon® Control System
Nexicon® is a pre-configured wastewater pumping station controller designed to simplify operations and optimize system performance. With advanced automation and integrated system intelligence, it helps utilities achieve greater reliability, lower lifecycle costs, and more efficient wastewater network operations.