It looks like you are coming from United States, but the current site you have selected to visit is Bahrain. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

Hose sizes compatible with the pump

The S1-200 is designed to easily connect to standard 1" hoses.

This is equivalent to an inner diameter of 25 mm.

Other hose sizes can be attached via an adapter.

The pump system is shipped with a butterfly hose clamp to connect 1" hoses.

Further reading

Connecting a hose to your pump