Het lijkt erop dat u van United States komt, maar de huidige website die u wilt bezoeken is Netherlands. Wilt u van website wisselen?

Ja, graag. Nee. Ik wil op de huidige website blijven.

Diesel Transfer

Reliable Fuel Management Solutions for Safety on the Water

If you've ever run out of fuel while out on the water, you know how vital a diesel transfer pump can be. Not only can it help you transfer diesel between aft and forward fuel tanks, but it can also re-prime the engine in an emergency, making restarting a snap.  

Xylem offers a range of Jabsco sliding vane pumps and Rule compact combination submersible and inline pump kits, all of which are emission protected to eliminate the risk of combustion. 

Types of Marine Diesel Fuel Pumps

Rule has developed a family of compact combination submersible and inline fuel pumps and portable pump kits designed for a wide variety of uses, both onboard and ashore. There are four models in the Slimline Series, which include strainers for use in submersible mode or, when the filter is removed, for use in the inline pumping mode. In addition to transferring fuel, these pumps can pump bilge water from tight spaces and be used for deck showers, general washdown, water and diesel transfer, or engine winterizing. 

For larger boats with multiple fuel tanks, the Jabsco line of sliding vane pumps delivers the safety and reliability boat owners expect from this legendary marine brand. These self-priming continuously rated pumps come in a range of sizes and configurations and comply with USCG 183.410 and ISO 8846 MARINE (Ignition Protection).