It looks like you are coming from United States, but the current site you have selected to visit is United Arab Emirates. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

Printed Circuit Board (PCB) Manufacturing Water

Comprehensive Solutions that Deliver High Purity DI Water, Rinsewater Recycling, and Compliance

Printed Circuit Board (PCB) manufacturing and populating are processes that require both pure water and wastewater treatment. High purity deionized (DI) water is crucial in removing environmental contaminants, solder, or other impurities from circuit boards. This allows PCB manufacturers to process the highest quality product without damaging any components. In addition to high purity DI water, wastewater left from the circuit board manufacturing process also requires treatment. Spent process and wash waters can contain metals waste (Ni, Cu, Ag, Au, Pb, Sn) as well as other unwanted contaminants (pH, TOC, TDS) which must be treated prior to discharge or recycling. 

Treatment Solutions for Printed Circuit Board Manufacturers 

Xylem supplies services and equipment to supply high purity deionized water for rinse water and process wash water makeup. Our wastewater ion exchange systems and capital equipment are used to remove the hazardous components, allowing the treated rinse water to either be recycled back to the washers or discharged to the POTW. The contaminant-laden ion exchange media is shipped back to Xylem’s owned and operated RCRA treatment facility for compliant processing which epitomizes the “cradle to grave” waste treatment approach. 

In addition to our water treatment solutions, Xylem offers specialized anodes designed for the electroplating processes in PCB manufacturing. Our anodes enhance the quality and efficiency of metal deposition, ensuring superior surface finishes and improved electrical performance. By integrating our high-performance anodes with our water treatment systems, we provide a comprehensive solution that supports both environmental compliance and production excellence.

 

Printed circuit board manufacturers require water treatment for both manufacturing and treatment of wastewater