Se pare că ne vizitați din United States, însă site-ul actual pe care l-ai selectat să-l vizitați este din Romania. Doriți să schimbați site-ul?

Da, vă rog. Nu, doresc să rămân pe site-ul actual.

ATU Configuration

No configurations are needed for the ATU. The device has already been configured with the use of the software OPTWin.

To add the unit in Secure Connect, prepare the following data.

Parameter Location in the software OPTWin
IP address Hardware Definition > Network > Network selection: GPRS Primary
Number of ports for each port type I/O Configuration
Data point related to each port I/O Configuration
For each port type:
– Modbus base address
– Function code
Hardware Definition > Modbus > Output Addressing
Input range for each analog data point * Lower: I/O Configuration > Scale Low
Upper: I/O Configuration > Scale High


Example: If the ATU is configured to scale the level sensor from 0 mm to 5000 mm, the input range in Secure Connect is set to “Lower: 0” and “Upper: 5000 mm”.