It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Delivering optimal pour rates for the highest drink quality

Engineered to provide superior performance and extended service life, Flojet water boosting systems and pumps supply consistent water pressure and stable flow to dispensing equipment

Delivering optimal pour rates for the highest drink quality

Flojet beverage water boosting systems & pumps

From small cafes to large restaurant chains, Xylem’s Flojet beverage water boosting systems and pumps supply consistent water pressure for numerous applications, including:

  • Beverage dispense systems
  • Carbonators, ice machines, water dispensers
  • Water filtration systems
  • Non-carbonated drink dispensing valves
  • Coffee and tea brewers

Flojet beverage water boosting systems and pumps are UL listed and NSF certified and offer:

  • Exceptional pump life and reliability
  • Stable water flow to dispensing equipment
  • Ability to handle peak demand, preventing water pressure fluctuations
  • Safeguards against carbonator pump starvation and damage from insufficient water supply

The right ratio. The right pressure. The right taste.

There’s a reason the world’s top beverage producers and beverage equipment OEMs depend on Xylem’s Flojet brand to protect their reputation. We deliver greater peace of mind at every pour.

Flojet beverage water boosting portfolio

  • K56 Series

    1 gallon (3.8 liter) tank capacity, for flow rates up to 4 GPM (15 LPM) and max pressure of 90 PSI (6.2 bar)

  • BW5000 Series

    1 gallon (3.8 liter) tank capacity, for flow rates up to 1.6 GPM (6 LPM) and max pressure of 35 PSI (2.4 bar)

  • 2830 Series

    1 and 2 gallon (3.8 and 7.6 liter) tank capacities, for flow rates up to 1.5 GPM (5.7 LPM) and max pressure of 95 PSI (6.5 bar)

  • G60 Series

    For flow rates up to 4 GPM (15 LPM) and inlet pressures up to 90 PSI (6.2 bar)

How can we help you?

Let’s talk about which Flojet beverage water boosting system or pump is right for you.

How can we help you?

Let’s talk about which Flojet beverage water boosting system or pump is right for you.

*  Required Field