Wallace & Tiernan Products
-
OSEC® B-Plus On-Site Hypochlorite Generation System
OSEC® B-Plus system is a fully automated, moduar On-Site Hypochlorite generating system that creates 0.8% sodium hypochlorite solution based on bipolar...
-
Process Monitoring System
The Process Monitoring System has been discontinued and is no longer available for sale. Independent monitoring system to enable real-time online performance...
-
SFC PC Process Controller
The SFC Series of analysers and controllers are discontinued and no longer available for sale. Limited services and spare parts support will be provided until...
-
P34 Professional Mobile Photometer
Moblie photometer for professional hand-held measurement of 35 parameters in a single device
-
OPC-Server Software
Flexible and transparent software system enabling measurement and control systems data access
-
OSEC® B-Pak On-Site Hypochlorite Generation System
OSEC® B-Pak system is a configurable, packaged On-Site Hypochlorite generating system that creates 0.8% sodium hypochlorite solution based on biopolar...
-
DEPOLOX® 700 M ANALYZER
Online process analyzer for the measurement and limited control of disinfectant concentration in clean water applications -
DEPOLOX® Pool E 700 P Pool Management System
Online process analyzer for the measurement and control of disinfectant concentration in Aquatics applications -
GMS Plus Multi-Function Gas Detection Systems
Wallace & Tiernan® Systems offer the GMS plus system, a flexible two channel measuring system designed for gas and temperature monitoring in up to two...
-
Rivo™ I System – Municipal and Industrial Water Quality Analyser
Next generation analysers transforming the measurement and control of water treatment across municipal and industrial applications. -
Rivo™ I Control System Water Treatment Control System
Next generation control system for complete control of Evoqua disinfection systems using one intelligent platform. -
OSEC®L On-Site Hypochlorite Generation System
The OSEC® L system is a fully automated and pre-packaged low-capacity On-Site Hypochlorite generating system that creates <1% sodium hypochlorite...
-
Sensors & Parameters
Evoqua offers a variety of sensors and parameters fulfilling the needs of the water industry. See the list of available sensors and parameters.
-
DEPOLOX® 5 Measurement Module
Water Quality measurement module for use with SFC or MFC consisting of plug-in sensor card and flow cell. -