It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

DAF rental solutions

Rent Dissolved Air Flotation units and custom systems from our local DAF Experts

Rent a DAF wastewater treatment system – fast & easy

Renting a Dissolved Air Flotation (DAF) system for wastewater treatment is simple and efficient. Our DAF wastewater solutions are designed to meet your temporary treatment needs, whether for short-term rental or long-term lease.

For locations that require sealed, non-oxygen flotation systems that avoid combustion we supply Dissolved Nitrogen Flotation (DNF) solutions for many of the same applications listed below such as Refining, Oil & Gas, Chemical Processing and more. 

Complete DAF wastewater treatment systems

Our extended DAF system wastewater treatment solutions can include:

  • DAF units for wastewater treatment
  • Mixer tanks & weir tanks
  • Pumps & conveyors
  • Mobile clarifiers
  • Catwalks & other necessary equipment

A project estimate is provided within 24 hours, and your DAF dissolved air flotation system can be shipped promptly based on the agreement.

Industries we serve

Our DAF (or DNF) wastewater treatment rentals support a variety of industries, including:

  • Chemical – Temporary wastewater treatment
  • Food & Beverage – Process water & wastewater treatment
  • Fracking & Mining – Industrial water treatment
  • Oil & Gas – Produced water, wastewater treatment
  • Power Generation – Planned maintenance support & bridge systems
  • Refining – Refinery wastewater, outages & planned maintenance support
  • Shutdowns & unplanned maintenance & bridge systems
  • Municipal Water Treatment – Algal bloom management & clarifier replacement
  • Other Industries – Where a DAF or DNF system replaces a clarifier during maintenance

Features of our DAF wastewater treatment units

Our DAF dissolved air flotation units provide efficient wastewater treatment with:

  • Three DAF models: RT-50, RT-100, RT-240 (100-1000 GPM flows)
  • Durable stainless-steel construction
  • Integrated flocculation tube for enhanced separation
  • Pre-wired control panel for quick setup
  • Continuous support throughout your rental term
  • Simple operation – Just connect to process lines & power

Extended DAF water treatment systems available

For a complete DAF wastewater treatment setup, we offer:

  • Mixer tanks & weir tanks
  • Pumps & conveyors
  • Mobile clarifiers
  • Catwalks & accessories

Ask us about our mobile Moving Bed Biofilm Reactor (MBBR) system. This is a companion to the DAF which further treats wastewater using biofilm. Ideal for temporary solutions or applications requiring a smaller footprint.

Whatever your needs, our DAF systems ensure effective wastewater treatment and high-quality effluent.