It looks like you are coming from United States, but the current site you have selected to visit is Bulgarian. Do you want to change site?

Yes, please! No, keep me on the current site

More than meets the eye

Compact and sleek on the outside, endless potential within

More than meets the eye
“The main benefit of MultiSmart powered by Nexicon® is it can do multiple things with just one single controller.”
Doug Pratt, sales engineer, JCH Inc.

Preconfigured performance

Introducing Xylem MultiSmart powered by Nexicon®, the preprogrammed controller that blends functionality, ingenuity and usability with its next-gen design. With a wide selection of advanced wastewater functions, a Setup Wizard that makes installation easier than ever and seamless integration into existing systems and hardware, users can expand and adapt over time—no matter the scale. 

No Nex-planation needed

Just when you thought Xylem’s MultiSmart couldn’t get any better, MultiSmart powered by Nexicon redefines what’s possible for modern wastewater management. With the introduction of two new modules, it delivers even greater modularity and adaptability—building on our trusted legacy of expertise and reliability.  

  • Start with a cybersecure base module featuring multiple combinations, all connected to the backplane 
  • Expand with pump modules – including our newest Motor Protection Module and Redundancy Module

Adaptable by design

Whether you’re a large or small municipality, already have our MultiSmart base package or are looking to expand, our new offering is adaptable to your needs and can evolve with them over time. In addition to additional programming through the included CODESYS® licensing, this intuitive package offers more than meets the eye with:

  • Robust cybersecurity protection

    At Xylem, we take a holistic view of connected products’ performance to ensure swift response to new product threats or newly discovered weaknesses.

  • Efficiency and control

    Control up to four pumps at a time, allowing for more efficient use of resources, time and labor.

  • Options to expand

    Experience future-proofed flexibility and customizability with the ability to incorporate new software, functionality, modules and other updates as they become available.

FAQs

MultiSmart powered by Nexicon® is a modular wastewater pump station controller designed to simplify monitoring, control, and optimization of wastewater pumping systems. It combines preconfigured functionality with expandable modules, allowing municipalities and utilities to adapt the system as operational needs evolve.

A modular wastewater controller allows operators to start with essential functionality and add capabilities over time. This approach can help reduce upfront costs, simplify upgrades, and support future expansion without requiring a complete control system replacement.

The system helps operators improve pump station efficiency through advanced monitoring, alarm management, pump control, power analysis, and integration with connected wastewater technologies. It can control up to four pumps while providing actionable operational insights.

The Motor Protection Module is an expansion module for the MultiSmart powered by Nexicon® platform that performs insulation resistance testing and power monitoring. It helps identify electrical issues early and can trigger alarms when measured values exceed configured thresholds, supporting proactive maintenance strategies.

The Redundancy Module provides an additional layer of resilience by supplying power to the pump module independently of the main MultiSmart powered by Nexicon® power supply. This can help maintain operations and reduce the risk of service interruptions in the event of a power supply failure.

Yes. MultiSmart powered by Nexicon® is designed to integrate with existing wastewater infrastructure and can work alongside technologies such as Flygt Concertor® to help utilities improve system performance and operational efficiency.

Yes. MultiSmart powered by Nexicon® includes cybersecurity-focused design features to help utilities protect connected wastewater infrastructure and respond to emerging cyber threats.

Water and wastewater systems are critical infrastructure. Cyber incidents can disrupt treatment, trigger boil-water notices and threaten public health. As utilities digitize operations and connect more devices, the risk grows. EPA and CISA have identified the sector as a priority for cybersecurity investment and technical assistance.

Digital transformation gives utilities near real-time visibility into flows, pressure and water quality, automates manual reporting and enables proactive maintenance. Connected sensors and analytics help reduce non-revenue water, extend asset life and let constrained teams manage larger systems without proportionally adding staff.

More than just a system, more than meets the eye

Knowing that installation and commissioning can be done in just 10 minutes, there’s nothing stopping you from leveraging MultiSmart powered by Nexicon.

Connect with an expert today

*  Required Field