It looks like you are coming from United States, but the current site you have selected to visit is Belgium. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

Agriculture

A single platform for end-to-end management of agricultural irrigation infrastructure and networks

potato field irrigated by a pivot sprinkler system 
WebDAM Path: /Photography & Illustration/Stock Photography/Agriculture/Irrigation

Xylem Vue helps irrigation associations break down silos and integrate existing data into a single, unified software and analytics platform.

Its Agrotwin application enhances agricultural irrigation management by controlling infrastructure, water and energy consumption, remote sensing and GIS integration. The use of big data techniques and advanced analytics supports decision-making, streamlines the use of resources and optimizes operational infrastructure management.

  • Industry Trends-Challenges_Water-Energy Footprint_Blue-StemCircle

    Water and energy efficiency improvements

  • Actions_Prioritized Checklist_Blue-StemCircle

    Manual and automatic real-time alarms

  • Vertical Markets_Agriculture_Blue-StemCircle

    Water consumption adjusted to crop needs

  • Sustainability Report_Our Company_Blue-StemCircle

    Use of satellite imagery and GIS to support smarter decisions

Centralized management of irrigation management

  • Asset integration (SCADA, irrigation programmers, etc.) in a single platform
  • Centralized infrastructure monitoring and operation of irrigation infrastructure, including the upstream network, pumps, pressure regulators and irrigation heads
  • Manual and automatic configuration of real-time alarms that detect pressure and flow rate anomalies, non-revenue water, and consumption exceeding allocations, all displayed on a single GIS interface
  • Seamless integration with CMMS systems to enhance the management of work orders addressing alarm issues
  • Real-time and historical data on water balance, flow, pressure and consumption variables, both at asset, network and infrastructure level

  • Advanced algorithms to detect leaks, fraud, excessive pressure and overconsumption in real time
  • Consumption forecasts
  • Definition of allocations assigned to each plot intake and the related alarms, segmented by periods, surface area and type of crop
  • Irrigation scheduling: time interval display and configuration, opening/closing valves automatically and remotely, information on valve status (open/closed)
  • Agricultural satellite imagery (NDVI, NDWI, NDMI) supports smarter decisions and optimizes crop management
  • Crop analysis and field humidity thresholds based on data from sensors and satellite image analysis
  • GIS inventory and web services: mapping of irrigation network and infrastructure, along with registration of agricultural plots
  • Detection of discrepancies with cadastral identification

Xylem Vue Agrotwin application

The Agrotwin application, which is part of the Xylem Vue platform, is an all-in-one management solution for monitoring and controlling agricultural irrigation infrastructure. It helps irrigation associations monitor and control their assets in real time, enabling better decision-making through data integration and advanced algorithms.

Learn More

Laten we zien wat er mogelijk is met water

Door samen te werken ontdekken we de inzichten die nodig zijn om op data gebaseerde beslissingen te nemen en met vertrouwen plannen te maken voor de toekomst.