It looks like you are coming from United States, but the current site you have selected to visit is Kuwait. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

Think inside the box

Compact, efficient and ready to go right out of the box, Xylem’s Goulds Water Technology AquaCase makes managing water pressure simple

Think inside the box

Introducing AquaCase — Xylem’s next-generation, all-in-one, Wi-Fi enabled, dual-voltage booster system. Designed for residential and light commercial applications, Goulds Water Technology‘s AquaCase is loaded with functionality. It includes a variable speed pump, motor, tank, pressure sensor and smart controller, all in one easy-to-install unit. With built-in Bluetooth® and Wi-Fi, users can monitor and control the system from their phone. AquaCase is energy-efficient, reliable, and designed to deliver consistent water pressure with long-term savings.

Key features:

  • Energy efficient variable frequency drive: Automatically adjusts pump speed to maintain consistent pressure while reducing energy consumption.
  • Dual seal design: Ensures long-lasting durability and reliability for leak-free operation and reduces contractor callbacks.
  • Quiet operation: Designed for quieter operation, minimizing noise.
  • Durable molded pipe threads: Strategically designed for a tight, secure fit to simplify installation and minimize the risk of leaks for long-term reliability.
  • Dual-voltage motor: Supports both 115V and 230V, offering flexibility across setups and reduces the need to carry multiple products, providing inventory holding cost savings.
  • Connected technology: Preprogrammed for out-of-the-box use with Bluetooth® and WiFi-enabled technology for remote monitoring, and support with our smartphone app.
  • Field upgradable software: unlock new features and performance improvements without ever removing the unit from service.
  • Indoor/Outdoor use: The enclosure is built for indoor and outdoor use, UL Type 3R (NEMA 3R).
  • Wall mount accessory: Optional wall mount accessory to fit in tight or finished spaces

Get the job done

Relying on Goulds Water Technology’s next-generation engineering, AquaCase delivers constant water pressure with continuous operation. Its small but powerful design includes built-in protection against overcurrent, dry run and short circuit to ensure dependable operation – no matter how demanding the environment. 

Learn More

“We’re committed to developing solutions that support professionals in the field with both reliability and ease of use. With AquaCase, installers can get the job done faster and with less effort thanks to its compact, all-in-one design.”
Mirna Jeganathan, Product Line Manager – Residential Water, Xylem

Make life easier.

For reliability and ease of mind, AquaCase is the only water pressure booster system you need.

Contact Us

*  Required Field