It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

Rule LoPro Bilge Pump

Rule’s LoPro Series Bilge Pumps are designed for tight spaces, standing just 2.4" (6cm) high. The LP900S offers dual automatic modes, including adjustable water sensing and timed cycling. The LP900D uses a float or panel switch. Both models feature a rotating discharge body, multiple port options, and flexible mounting for easy installation.

[Video duration: 2:13]

LOW PROFILE BILGE PUMPS FOR TIGHT SPACES 

Designed to bring pumping power to tight spaces, Rule’s LoPro Series Bilge Pumps are only 2.4" (6cm) high. The LP900S model features two automated modes. The first one engages the pump when the water level reaches 2" (5cm) or 1.3" (3.25cm) (user choice); and the second one checks for water by briefly turning on the pump every 2-1/2 minutes. The LP900D model uses a traditional float and/or panel switch for operation.

FEATURES AND BENEFITS

  • Multiple modes of operation. The LP900S features two automated modes of operation. 
  • High or low water sensing mode. The pump starts when water reaches 2" (5cm). By turning the motor cartridge upside down, the sensor is at 1.3" (3.25cm). 
  • Electronic automatic mode. The pump automatically turns on every 2-1/2 minutes to check for water, and if it’s detected, the pump stays on until the water is gone. 
  • Fully rotating discharge body. The entire body swivels up to 180º, making for an easy plumbing installation. 
  • Threaded discharge nozzle. Multiple ports are available for this pump: 3/4" (19mm) straight, 3/4" (19mm) right angle, 1" (25mm) and 1-1/8" (28mm).
  • All ports are included in the aftermarket package. 
  • New tricuspid check valves help prevent backflow. 
  • Horizontal or vertical mounting. The LP900S and LP900D feature a variety of mounting options to accommodate a boat's bilge.