Det ser ut som du kommer fra United States, men det aktuelle nettstedet du har valgt å besøke er Norway. Vil du endre nettsted?

Ja, takk! Nei, jeg vil være på det nåværende nettstedet

Enable high contrast mode

Magshield: High magnetic and electrical immunity cable solutions

Sentec has developed an innovative enhancement to flat flexible cable (FFC) technology, offering a low-cost, high-performance alternative to traditional twisted pair or coaxial cables for transmitting low-level analogue signals. Designed specifically for magnetically noisy environments—such as those found inside electricity meters—this advanced FFC solution delivers superior immunity to magnetic interference, even near motors or current-carrying conductors. Fully compatible with standard FFC connectors and manufacturing processes, it provides a cost-effective and simple upgrade path for improved signal integrity.

Features & benefits 

Breeze offers the following benefits for smart metering and any other applications requiring modular upload and battery life preservation: 

  • Excellent magnetic field immunity 
  • Faster and lower cost cable assembly, termination, and installation 
  • In some instances, a loom can be replaced by a single cable 
  • Often 50% cost reduction, up to 90% cost reduction 
  • Reduced cable routing restrictions (bends and magnetic fields) 
  • Doesn’t suffer from pair separation or reduced immunity at the connector like twisted pair 

Let’s Innovate Together

Reach out to us to find out how the Sentec team can partner with your business.