It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All Couplings

MAXI-GRIP Class I EZ Seal and Restraint, IPS Pipe

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Required Field

For joining and restraining IPS plain end steel and PE pipes of same outside diameters, 1" thru 12"

  • Designed to seal and grip independently in all applications, including anchored or abutted steel, plastic or cast iron pipe.
  • One Maxi-Grip EZ Coupling does it all, on all types of pipe. No need to bother with transition fittings, welding, fusing, blocking, harnessing or shop fabrication.
  • The Maxi-Grip EZ Coupling’s design is based upon field-proven sealing and gripping principles.
  • Class I, for straight connections on plastic and steel pipes in any combination

Smith-Blair’s Maxi-Grip EZ Coupling combines mechanical strength with an evolutionary design making installation a snap. No disassembly, special equipment or
time consuming alignment procedures are required. 

The Maxi-Grip EZ utilizes an advanced gasket pre-load mechanism molded into its gasket skirt. This exclusive engineering concept causes the bolting action to compress the gaskets before engaging the gripping rings resulting in a positive seal and maximum grip every time.