It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Flanged Coupling Adapters

926 Flexible Meter Coupling

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Required Field

Xylem's Smith-Blair 926 Meter Coupling to oval flanged water meters or flanged valve fittings. The coupling features total angular deflection up to 1-1/2° per joint, providing installation flexibility. Manufactured with ductile iron and Flexi-Coat® fusion bonded epoxy finish, the 926 is NSF/ANSI 61 and 372 certified and meets applicable AWWA C219 standards.

  • Problem Solved: Joins plain-end pipe to oval flanged water meters or flanged valve fittings
  • Cast using Ductile Iron 65-45-12 per ASTM A536
  • Flexi-Coat® fusion bonded epoxy finish which meets application methods AWWA C213
  • Total angular deflection up to 1-1/2° per joint
  • NSF/ANSI 61 and 372 certified

The Smith-Blair 926 Flanged Flexible Meter Coupling is designed for joining plain-end pipe to oval flanged water meters and for joining plain-end pipe to flanged valves and fittings. The coupling accommodates nominal pipe sizes from 1-1/2" to 2" and is suitable for use with  Stainless Steel, PVC, Copper, and Cast Iron pipe. With a working pressure rating of 175 psi, the 926 provides a reliable connection solution for various water meter and service equipment applications.

The flanged body and follower are cast using Ductile Iron per ASTM A536 with Flexi-Coat® fusion bonded epoxy finish which meets application methods AWWA C213. The gasket and O-ring are Nitrile (Buna-N).  The coupling is NSF/ANSI 61 and 372 certified. The nut is HSLA Carbon Steel.

  • Application: Joining
  • Type of Pipe: PVC, Copper, Steel, Cast Iron
  • Working Pressure: 175 PSI
  • Nominal Pipe Size: 1-1/2" thru 2"