It looks like you are coming from United States, but the current site you have selected to visit is Oman. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode

Liquid cooling solutions

Powering performance through precision cooling

Back to Data Centers
Sets of cooling towers in data center building.

As thermal demands grow and air-cooling hits its limits, data center designers are turning to liquid cooling to unlock performance and sustainability.

Pump performance directly affects thermal stability, acoustic levels, and uptime. Weak flow can lead to component hotspots, while excess noise can limit deployment in shared or sound-sensitive environments. A failure in circulation can result in thermal shutdowns or long-term equipment damage.

Modern high‑efficiency media filtration and UV disinfection systems can treat the full flow of today’s cooling loops, allowing the entire water system to be filtered and disinfected multiple times per hour. While server farms are a prominent example, they are only one of many applications where high‑efficiency filtration is essential for achieving a strong return on investment. A clean, efficiently operating cooling tower delivers broad benefits, including improved HVAC cleanliness, lower maintenance requirements, and higher overall operating efficiency. Industrial operations benefit as well as access to clean cooling tower water supports higher production levels and improved product quality.

Request More Information

Contact Xylem for more information on available solutions.