It looks like you are coming from United States, but the current site you have selected to visit is Croatia. Do you want to change site?

Yes, please! No, keep me on the current site

hydrovar® X: designed for installers, not just designers

In my role as a Product Manager, one of the most critical priorities is addressing market needs with tangible products. A recurring theme that emerges—from our sales network, installers, and technical partners—is the difficulty encountered during the installation and commissioning phase of systems.

Systems that look perfect on paper can become a real headache on-site. Complex configurations, unintuitive interfaces, and sluggish startups result in wasted time, errors, and unforeseen costs that fall squarely on the installer.

hydrovar® X is the direct answer to this challenge.

"When we think about hydrovar X, we don't just look at hydraulic performance or energy efficiency. We look at the person putting it into operation day after day. The goal is to ensure the initial power-on isn't a puzzle, but a natural and rapid step."

hydrovar X integrates a frequency converter and an IE5 synchronous motor with embedded application software that simplifies commissioning, programming, and daily use—via both a dedicated app and an intuitive display.

Features that reduce errors and lead times

hydrovar X incorporates features designed specifically for the installer’s needs:

  • Integrated software for rapid startup.
  • Clear display and mobile app for seamless control and configuration.
  • Multi-pump management for up to 8 units with no single point of failure.
  • Pre-set and automated parameters for the most common applications.

"We have integrated functions that anticipate the installer's needs: fewer menus to navigate and more immediate feedback during the startup process."

Impact in the field: time, costs, and performance

Installers often deal with legacy systems, tight spaces, and urgent deadlines. hydrovar® X meets these conditions with concrete, measurable advantages:

  • Shorter commissioning times thanks to guided logic.
  • Reduced configuration errors, even in less-than-ideal conditions.
  • Increased reliability right from the start.
  • A positive user experience from the very first use.

hydrovar X is designed for applications including water supply, HVAC, irrigation, fire protection, and industrial plants, with power ratings from 3 to 22 kW and remote control via app and graphic interface.

Why simplicity makes the difference

In a market where installers must juggle numerous variables, operational simplicity is not an option—it is a strategic competitive advantage.

"The value of a product is also measured by how easily it can be started and maintained. hydrovar X was born from this principle."

hydrovar X isn't just advanced technology. It is technology designed for the installer: intuitive, adaptable, and fast to configure.

Powering multistage solutions, booster sets, and centrifugal pumps, hydrovar X covers a wide range of applications. In an industry where every hour on-site counts, reducing complexity during installation means reducing costs, errors, and stress—for everyone.

Powering multistage solutions, booster sets, and centrifugal pumps, hydrovar X covers a wide range of applications. In an industry where every hour on-site counts, reducing complexity during installation means reducing costs, errors, and stress—for everyone.

Marco Dola
Product Manager, AW, Italia
Lowara – Xylem Water Solutions