It looks like you are coming from United States, but the current site you have selected to visit is Czechia. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode

Flygt high-capacity pumping systems

Delivering reliable, efficient, high-capacity pumping for municipal and industrial applications through a comprehensive range of submersible centrifugal, mixed-flow, and axial pumps.

Flygt pumps dry installation in Tilburg Netherlands 
WebDAM Path: /Photography & Illustration/Applications/Installations

Reliability and efficiency—for the long haul

Flygt pumping systems are engineered for high-capacity pumping applications where reliability, efficiency, and long service life are critical. With a broad portfolio of submersible centrifugal, mixed-flow, and propeller pumps, Flygt solutions support a wide range of municipal and industrial applications. 

  • Flygt 3001 series large discharge diameter pump installation

    Wastewater collection and conveyance

    Large wastewater lift stations and headworks need dependable pumps capable of handling sewage, wipes, rags, and more. Flygt N-technology pumps deliver industry-leading non-clog pumping and sustained efficiency for these demanding environments.

  • Flygt propeller pumps (PL 7000 series) for combined stormwater and wastewater

    Stormwater and flood control

    Stormwater pump stations protect communities, infrastructure, and property from flooding. Flygt propeller and centrifugal pumps are designed to handle large flows, debris-laden water, and fluctuating operating conditions while maintaining dependable performance.

  • Raw water intake application using large Flygt propeller pumps (PL 7000 series)

    Water intake systems

    Municipal water treatment plants, industrial facilities, and power generation sites rely on large pumping systems to move raw water efficiently. Flygt pumps provide reliable operation and low lifecycle costs for continuous-duty applications.

  • WebDAM Path: /Photography & Illustration/Applications/Installations

    Seawater intake

    Coastal facilities require pumps that can withstand corrosive seawater environments. Flygt offers proven corrosion protection systems and engineered materials options to maximize equipment life and system reliability.

Challenges

High-capacity pumping systems operate in demanding environments where debris-related clogging, energy consumption, aging infrastructure, and reliability concerns can significantly impact performance and operating costs. Utilities and industries need pumping solutions that maintain efficiency, minimize downtime, support modernization efforts, and simplify maintenance, helping ensure dependable operation throughout a lifecycle that can span 25 to 40 years or more.

Ready to talk to an expert?

Learn more by filling out the form below.

Request Information

Whether you would like additional information or are interested in getting a quote, we're here to help.

*  Required Field