It looks like you are coming from United States, but the current site you have selected to visit is Ukraine. Do you want to change site?

Yes, please! No, keep me on the current site

Turbo blower FAQs for wastewater treatment

Learn about turbo blower technology and how airfoil and magnetic bearing systems can deliver efficient, oil-free aeration. This FAQ covers performance, maintenance, energy efficiency, high-cycle applications, and considerations for determining whether a hybrid turbo blower technology is right for your plant.

Aeration is often one of the largest energy consumers in a wastewater treatment plant. Turbo blowers can provide efficient, oil-free air delivery with direct-drive technology, helping facilities reduce energy consumption while maintaining the airflow required for biological treatment.

Airfoil turbo blowers provide efficient, oil-free airflow with low maintenance and low noise. Their compact design saves space, while variable-speed operation adjusts airflow to meet demand, helping reduce energy costs and provide reliable performance.

The Sanitaire® Turbo Blower’s bi-directional airfoil bearing features Nano Silver Triple Treatment Bearing (NSTB+) coating. This advanced coating helps increase the bearing’s service life, improve resistance to deformation, and withstand higher operating temperatures. These properties help support reliable performance and durability in demanding operating conditions.

A hybrid turbo blower combines the efficiency and simplicity of airfoil bearing technology with magnetic bearing support during critical operating conditions, such as startup and shutdown. This approach is designed to provide efficient, oil-free operation while helping protect the bearings during frequent start-stop cycles.

Airfoil bearings are well suited to high-speed continuous operation, while frequent starts and stops can create additional bearing stress. Magnetic bearing support can help reduce this stress during critical start-stop events. Combining the two technologies provides a balance of efficiency, reliability, and high-cycle capability.

For plants with continuous aeration, a conventional airfoil bearing turbo blower can be an excellent solution. However, frequent start-stop cycles can place additional demands on the bearings. The hybrid airfoil and magnetic bearing design combines the strengths of both technologies into a new bearing technology, helping provide the efficiency and simplicity of airfoil bearings with the added support of magnetic bearing technology. This makes it well suited for applications where frequent cycling and demanding operating conditions are an important part of the application.

The magnetic bearing provides support during critical start-stop cycles, when the air-foil bearing is not yet fully supported by its aerodynamic air film. This can help reduce friction and bearing wear associated with frequent cycling.

No. The hybrid design uses magnetic bearing technology strategically during critical operating conditions rather than relying on a full-time magnetic bearing system. This allows the blower to retain the efficiency and simplicity of airfoil bearing operation while adding support when it is most beneficial.

Sequencing batch reactors (SBRs) can require frequent blower starts and stops as the treatment process cycles between different operating phases. The hybrid bearing design is particularly well suited to these applications because magnetic bearing support helps minimize the bearing wear associated with repeated cycling.

Yes. Applications with intermittent aeration or other high-frequency start-stop requirements can benefit from the additional bearing support provided during cycling.

Both technologies can address the challenges associated with frequent starts and stops. A hybrid design takes a targeted approach by using magnetic bearing support when needed while relying on air-foil bearings during normal operation. This can provide a balance of performance, efficiency, and system simplicity.

Both use airfoil bearing technology for efficient operation. The key difference is that the hybrid design adds magnetic bearing support during critical start-stop cycles, helping reduce bearing stress and wear in applications with frequent cycling.

The direct-drive, oil-free design eliminates the need for gearbox lubrication and can simplify maintenance. In addition, magnetic bearing support during start-stop cycles is designed to reduce bearing wear, potentially helping extend bearing service life and reduce maintenance requirements.

It can. Because aeration is a significant energy user in many wastewater treatment plants, improving blower efficiency can have a meaningful impact on energy consumption and operating costs. The actual savings will depend on the plant's airflow requirements, operating conditions, control strategy, and existing equipment.

The hybrid design is particularly well suited for wastewater processes with frequent blower cycling, including:

  • Sequencing batch reactors (SBRs)
  • Intermittent aeration
  • Biological nutrient removal processes
  • Other applications with high-frequency start-stop operation

The key question is how your plant operates. If your process requires efficient, oil-free aeration and frequent blower starts and stops, a hybrid turbo blower offers a purpose-designed solution. Its new bearing technology combines the best of airfoil and magnetic bearing technologies—delivering the efficiency and simplicity of airfoil operation with the added support of magnetic bearing technology during demanding start-stop conditions. This combination helps provide reliable performance and durability in applications with frequent cycling.

Start with your process cycle, airflow requirements, number of daily starts and stops, turndown requirements, existing blower configuration, and energy costs. An aeration specialist can evaluate these factors and determine whether a hybrid turbo blower is an appropriate fit for your application.