It looks like you are coming from United States, but the current site you have selected to visit is Ireland. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Repair Clamps

221 Full Circle® Repair Clamp

Discontinued product
This item has been replaced by
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

These clamps provide fast, economical means for repairing full circumferential breaks, holes, cracks and other types of damage.

  • Stainless Steel bands
  • Working pressure up to 50 PSI
  • Nominal temperature range -20°F to 180°F
  • Removable lugs to allow installation in tight spaces
  • May be used to join plain end pipe of the same diameter
  • 360° gasket seal

Smith-Blair Full Circle Repair Clamps consist of one or more stainless steel band sections to which cast or fabricated lugs are securely attached. The lugs accommodate bolts and nuts when mounting the clamp on pipe. Full Circle Repair Clamps have a full encirclement, tapered, overlapping, gridded gasket with a flush mounted, bonded, stainless steel bridge plate to span the band opening between the lugs. This provides a full circumferential seal on the pipe.

Works on Cast and Ductile Iron, Steel, Asbestos Cement, Copper, Aluminum, PVC, Fiberglass and other pipe types where pressure does not exceed 50 PSI.