Xylem’s Smith-Blair 226 repair clamp provides a fast, economical means for repairing full circumferential breaks, holes, cracks and other types of damage on cast iron, ductile iron, steel, asbestos cement, copper, aluminum, PVC, HDPE*, fiberglass and other pipe types. Installation is simplified with removable lugs to allow installation in tight spaces, drop-in bolts for easier installation, and a 360° gasket seal that provides superior sealing performance.
Xylem's Smith-Blair 226 Full Circle Repair Clamp provides a fast, economical means for repairing full circumferential breaks, holes, cracks and other types of damage on multiple pipe types. This versatile repair solution is available in standard widths through 30" and accommodates nominal pipe sizes ranging from 2" to 14”. The innovative design features removable lugs to allow installation in tight spaces and may also be used to join plain end pipe of the same diameter. With a range up to .40" in single band, the 226 provides flexibility for various pipe outside diameters.
*For HDPE pipe applications, please refer to the Smith-Blair Water Products for HDPE Pipe resource guide.