It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Repair Clamps

239 Tapped Full Circle® Repair Clamp

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Obligatorisk felt

A tapped clamp to repair damaged pipe at broken or torn out service connections or branch lines.

  • Stainless Steel outlet welded to band
  • Select from outlets with NPT, CC or BSP (AWWA) threads
  • Removable lugs allow installation in tight spaces
  • Maximum support and reinforcement with 360º coverage
  • Drop-in bolts in the joint to be opened help ease installation
  • 18-8 Type 304 Stainless Steel band for corrosion resistance
  • A wide variety of outlet sizes and thread types available to meet demand
  • All closed lugs on the multi-band, except the joint, which is opened for installation
  • Lugs have a Fusion-Bonded Flexi-Coat® Epoxy Finish for great corrosion resistance
  • One starter (longer) bolt minimum per clamp thru 4.5" O.D. size to help with installation
  • Widths up to 30"
  • Pressure rating up to 175 PSI

Smith-Blair Full Circle Repair Clamps consist of one or more stainless steel band sections to which cast or fabricated lugs are securely attached. The lugs accommodate bolts and nuts when mounting the clamp on pipe. Full Circle Repair Clamps have a full encirclement, tapered, overlapping, gridded gasket with a flush mounted, bonded, stainless steel bridge plate to span the band opening between the lugs. This provides a full circumferential seal on the pipe.

Service connection or branch line connections.