It looks like you are coming from United States, but the current site you have selected to visit is Norway. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Repair Clamps

256 Full Circle® Repair Clamp

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Obligatorisk felt

Xylem's Smith-Blair 256 Full Circle Repair Clamp is a single-band clamp designed to provide 360° pressure and complete leak repair for hot soil and other aggressive environments.

Key Product Features

  • Designed with "hot" soils in mind
  • Standard widths 7.5", 15" and 22.5"
  • Removable lugs to allow installation in tight places
  • Drop-in bolts in the joint to be opened to ease installation
  • Maximum support and reinforcement provided by a 360º gasket seal
  • The ultimate in corrosion resistant repair clamps - no welded parts
  • Range up to .40" in the single band

The Smith-Blair 256 Full Circle Repair Clamp is a single-band, cast stainless steel lug clamp designed to provide 360° pressure and complete leak repair. Specifically engineered for hot soil and other aggressive environments, this clamp is great for repairing complete breaks, splits, and holes in pipes.

The band is constructed from Stainless Steel Type 304, paired with CF8 austenitic Cast Stainless Steel lugs. The Nitrile (Buna N) gasket produces superior storage and performance characteristics while resisting water, acids, alkalies, most aliphatic hydrocarbons, and other chemicals. Additionally, the 304 Stainless Steel bridge plate is recessed flush and bonded to the gasket, while the 304 Stainless Steel bolts feature rolled threads and are fluoropolymer coated to prevent galling.

This clamp supports nominal pipe sizes from 2" through 12" and handles working pressures up to 300 PSI. It is suitable for use on Steel, Cast Iron, Asbestos Cement, PVC, Ductile Iron, and other types of pipes. (Use on HDPE requires spring washers). The clamp operates effectively within a temperature range of -20°F to +180°F.

Please note that this product does not restrain pipe movement. Proper anchoring is required to prevent pipe pullout. Failure to anchor or improper anchoring can result in dangerous pipe content escape, property damage, serious injury, or death. Read the product installation instructions prior to installing this product.

Specifications

Notes

*Please visit the Resources page on our website to view the High Density Polyethylene Pipe (HDPE) guide with more specific information on how to use our products on HDPE pipe.