It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Repair Clamps

257 Full Circle® Repair Clamp

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Required Field

Xylem's Smith-Blair 257 Double Band Full Circle Clamp is designed to provide 360º pressure and complete leak repair in hot soil and other corrosive environments, helping you repair complete breaks, splits, and holes in pipe.

Key Product Features

  • Designed with "hot" soils in mind
  • Standard widths 7.5", 15" and 22.5"
  • Removable lugs to allow installation in tight places
  • Drop-in bolts in the joint to be opened to ease installation
  • Maximum support and reinforcement provided by a 360º gasket seal
  • The ultimate in corrosion resistant repair clamps - no welded parts
  • Range up to .40" in the single band

Xylem's Smith-Blair 257 Double Band Full Circle Clamp is designed to provide 360º pressure and complete leak repair in hot soil and other corrosive environments, helping you repair complete breaks, splits, and holes in pipe.

This clamp features no welded parts and cast stainless steel lugs to provide corrision resistance. It offers maximum support and reinforcement with a 360° gasket seal. The design includes removable lugs to allow installation in tight places and drop-in bolts in the joint to be opened to ease installation.

The 257 Double Band Full Circle Clamp accommodates nominal pipe sizes from 4" thru 12" and handles working pressures up to 175 PSI. It is compatible with a variety of pipe materials including Steel, Cast Iron, Asbestos Cement, PVC, Ductile Iron, and other types. It features standard widths of 7.5", 15", and 22.5", with a range up to .80" in the double band.

Designed with "hot" soils in mind, this clamp ensures long-lasting performance in challenging conditions. 

Specifications

Notes

*Please visit the Resources page on our website to view the High Density Polyethylene Pipe (HDPE) guide with more specific information on how to use our products on HDPE pipe.