It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All Repair Clamps

262 Full Circle®

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Required Field

Xylem's Smith-Blair 262 Full Circle® Repair Clamp is an all stainless steel, double-band clamp designed to provide 360° pressure and complete leak repair on pipe sizes 3" through 12". Built with fabricated stainless steel lugs and a full circumferential gasket, it delivers reliable sealing performance across a wide range of pipe materials, including Steel, Cast Iron, Asbestos Cement, PVC, Ductile Iron, HDPE*, and more. 

Key Product Features

  • Designed with "hot" soils in mind
  • Standard widths 7.5" through 30"
  • Can be used to repair pipe or join pipe ends
  • Can be manufactured to odd size pipe O.D.'s
  • All 304 Stainless Steel construction for corrosion resistance
  • A 360º Gasket seal provides maximum support and reinforcement
  • Keeper bar helps pull clamp around the pipe and closes the clamp during installation
  • Range up to .40"
  • Larger clamps have a greater range to help reduce inventory

Xylem's Smith-Blair 262 Full Circle® Repair Clamp is a double-band stainless steel clamp designed to provide 360° leak repair on 3" through 12" nominal pipe. It repairs complete breaks, splits, cracks, pin holes, and through-wall damage, and can also be used to join plain-end pipes of the same diameter.

Every component of the 262 is fabricated from Type 304 Stainless Steel (ASTM A240), making it purpose-built for corrosive soil environments. The band is 20 gauge for clamps 6.90" diameter and smaller, and 19 gauge for 8.63" and larger. The 10-gauge fingers and lug bars are solution annealed for increased corrosion resistance and strength; long fingers provide up to 0.80" of total range (0.40" per side). 

The 262 is certified to NSF/ANSI 61-G & 372 and meets applicable AWWA C230 standards. Optional configurations include: Type 316 Stainless Steel band or full hardware package; alternative gasket materials (Viton, EPDM, and others); offset gaskets for repairing longer cracks using multiple clamps; conductivity feature for bonding continuity; and clamp widths up to 30". Spring washers are available and are required when this product is used on HDPE DR17 or thicker pipe.

NOTE: This product is NOT recommended for use on HDPE pipe DR17 or thinner. Pipe stiffeners are required when joining HDPE and thin wall PVC pipe. This product does not restrain pipe from pulling out of a fitting. Proper anchoring is required.

Specifications

Notes

*Please visit the Resources page on our website to view the High Density Polyethylene Pipe (HDPE) guide with more specific information on how to use our products on HDPE pipe.