It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Repair Clamps

265 Tapped Full Circle® Repair Clamp

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Required Field

A double-band clamp designed to provide 360° pressure and complete leak repair.

  • Standard widths 7.5" through 30"
  • Can be used to repair pipe or join pipe ends
  • Can be manufactured to odd size pipe O.D.’s
  • All 304 Stainless Steel construction for corrosion resistance
  • A 360º Gasket seal provides maximum support and reinforcement
  • A wide variety of outlet sizes and thread types available to meet demand
  • Keeper bar helps pull clamp around the pipe and closes the clamp during installation
  • Range up to .80"
  • Larger clamps have a greater range to help reduce inventory

Smith-Blair Full Circle Repair Clamps consist of one or more stainless steel band sections to which cast or fabricated lugs are securely attached. The lugs accommodate bolts and nuts when mounting the clamp on pipe. Full Circle Repair Clamps have a full encirclement, tapered, overlapping, gridded gasket with a flush mounted, bonded, stainless steel bridge plate to span the band opening between the lugs. This provides a full circumferential seal on the pipe.

Application: For leaks at service outlets.