It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Restraints

115 Bell-Lock™ Serrated Joint Restraints

Discontinued product
  • is the minimum order quantity for this product. Please check quantity and add to cart again.

A serrated restraint used for MJ, push-on type fittings and bell-and-spigot joints.

  • Recessed shoulders allow for single wrench installation
  • Compatible with standard mechanical joint and some push-on style fittings
  • Maintains full pipe deflection
  • 360° of pipe support provided - uncompromised restraint
  • Adaptable for new and/or existing pipeline applications
  • Easily installs outside the trench
  • Eliminates need for costly concrete thrust blocks

Smith-Blair Bell-Lock Joint Restraints provide a quick and efficent means of restraining hydrants, valves, pipe bells and fittings used in water and wastewater systems. Bell-Lock features include recessed shoulders for single wrench installation, compatible with standard MJ and some push-on style fittings. Available in sizes 4" through 12".

For restraining pipe bells, and MJ fittings.