It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All Service Saddles

325 Service Saddle

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Required Field

Bronze Service Saddle with Stainless Steel strap.

  • Buna-N Gasket per ASTM D2000
  • Meets applicable AWWA C800 Standards
  • Available with 3/4" thru 2" NPT and CC outlets
  • Body made of Cast Red Brass for corrosion resistance
  • Designed with PVC Pipe applications in mind. O.D. Specific bodies are available
  • Maximum support and reinforcement on PVC pipe (nearly 360º)
  • Strap will provide a range that covers Steel and Ductile Iron O.D.’s on rigid pipe
  • Strap is single 3.5" wide, 304 Stainless Steel, four studs for wide stance on the pipe

Smith-Blair Service Saddles comprise the largest line of saddles in the industry certified to NSF Standard 61 and 372 for fast, dependable tapping on all types of pipes. Outstanding features like the Taper Seal gasket, heavy forged bales and a wrap-around design that reinforces and supports the pipe, are combined in our service saddles to provide low initial cost, ease of installation and excellent lasting qualities.

Application: Ideal for PVC pipe and will provide added corrosion resistance.