It looks like you are coming from United States, but the current site you have selected to visit is Europe. Do you want to change site?

Yes, please! No, keep me on the current site

See All Service Saddles

331 Repair Service Saddle

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Required Field

Double bale Ductile Iron repair saddle with large concentric-ribbed gasket and Carbon Steel bales.

  • Meets applicable AWWA C800 Standards
  • The wide saddle body provides stability on the pipe
  • Concentric ribbed gasket conforms to pipe surface irregularities to assure dependable seal
  • NPT, CC and other threaded outlets available in sizes ⅝" to 2"
  • Excellent way to repair and restore a damaged branch connection in one operation
  • In conjunction with the bales, a closed lug on one side acts as a hinge for easier installation

Smith-Blair Service Saddles comprise the largest line of saddles in the industry certified to NSF Standard 61 and 372 for fast, dependable tapping on all types of pipes. Outstanding features like the Taper Seal gasket, heavy forged bales and a wrap-around design that reinforces and supports the pipe, are combined in our service saddles to provide low initial cost, ease of installation and excellent lasting qualities.

Application: Pulled out or broken direct taps, stripped threads, cracked pipe or new installations where wide gasket coverage is desired.