It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Service Saddles

362 Service Saddle

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Quote

*  Required Field

Double strap service saddle specifically for Concrete Steel Cylinder and concrete coated Steel pipe.

  • Meets applicable AWWA C800 Standards
  • The wide saddle body provides stability on the pipe
  • Excellent way to tap concrete cylinder or concrete Steel pipe
  • NPT, CC and other threaded outlets available in sizes ⅝" to 2"
  • Hemispherical washers provide full bearing for the strap nuts and align the straps with the saddle body
  • Provides maximum support of the pipe for better performance in the tapped area (nearly 360º)
  • The unique twist-lock tapped insert can accommodate up to 1½" variation in the thickness of the concrete finish
  • A grout opening is provided in the saddle body alongside the insert for restoring the concrete finish after the tap is completed

Smith-Blair Service Saddles comprise the largest line of saddles in the industry certified to NSF Standard 61 and 372 for fast, dependable tapping on all types of pipes. Outstanding features like the Taper Seal gasket, heavy forged bales and a wrap-around design that reinforces and supports the pipe, are combined in our service saddles to provide low initial cost, ease of installation and excellent lasting qualities.

Application: Making taps in concrete cylinder and concrete Steel pipe.