It looks like you are coming from United States, but the current site you have selected to visit is Australia. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Gas Infusion Systems

NanoShield Nanobubble Generator

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request a Proposal

*  Required Field

The NanoShield Nanobubble Generator by Moleaer delivers proven nanobubble technology engineered specifically for industrial and municipal wastewater applications. Designed to treat industrial scale systems at flow rates of 500 GPM or higher, each system generates stable suspensions of ultrafine nanobubbles (<200 nm) that address critical wastewater challenges including toxicity, inhibition, odor control, process upsets, and capacity constraints. Designed for seamless integration.

  • Flexible Control Options: Systems operate using internal flow sensing or integrate with your facility's process control systems for remote operation, adapting to your operational requirements. 
  • Built to Last: 316 stainless steel construction throughout the center spool and structural framework ensures durability in demanding wastewater environments, whether installed on floor pads or within elevated piping systems. 
  • Intuitive Operation: Integrated local faceplate features gas flow control, measurement devices, and pressure gauges for liquid and gas monitoring, everything operators need at their fingertips. 
  • Simplified Maintenance: Built-in structural brackets double as lift points for safe, efficient handling during installation and maintenance procedures, minimizing downtime. 

How nanobubbles appear in water using light

Specifications

Metric
US

Related Products