It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change site?

Yes, please! No, keep me on the current site

See All End Points

Automation T866 MicroRTU™

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

*  Required Field

The Sensus Automation T866 MicroRTU™ (T866) is a cost-effective solution for monitoring, controlling and automating remote equipment that requires discrete inputs, outputs and analogs.

  • Eight digital inputs
  • Six analog inputs that support 5 VDC, 1-10 VDC, 0-1 mA DC, 4-20 mA DC, 0-2 VAC RMS or 0-10 VAC RMS signal ranges
  • Six digital outputs for controlling equipment
  • Includes a control power AC Line Voltage Monitor to report undervoltage and overvoltage conditions as well as power outages
  • Monitoring, control and remote configuration options are accessible from the secure AutomationControl applications or through an existing SCADA system using SCADA-Xchange
  • Operating parameters are locally and remotely configurable
  • Automatic battery test for reporting low battery conditions
  • Logs all device history

Applications include:

  • Switches
  • Reclosers
  • Generators
  • Voltage regulators
  • Substations
  • Pumps
  • Lift stations
  • Environmental remediation equipment
  • Tower lights

The T866 includes an integrated two-way radio module to communicate with our FlexNet® communication network as well as the option to use AT&T’s 4G/LTE with 3G fallback or Verizon’s 4G/LTE cellular networks. End-to-end interoperability is achieved with our AutomationControl™ software suite. This software makes integration easy with third-party SCADA software platforms via our SCADA-Xchange™ interface.

Benefits to you

  • Includes manual control operation functionality
  • Allows automation of control logic from AutomationControl.
  • Installs quickly and easily
  • Provides immediate equipment status updates
  • Interfaces easily with third-party SCADA software platforms
  • Monitors and controls field equipment remotely
  • Allows remote configuration

Specifications

FlexNet communication network:

  • Transmit power: 2W
  • Frequency: 900 MHz band
  • Primary licensed
  • Phantom 3.0dBi antenna included

Cellular network:

  • AT&T: 4G/LTE with 3G fallback
  • Verizon: 4G/LTE
  • Transmit power:
    • 3G: 2W (GSM), 0.25W (WCDMA)
    • 4G: 0.2W (LTE)
  • Frequency:
    • 3G: 850/1900 MHz
    • 4G: 700/850/1700/1900 MHz
  • 3G/4G external multi-band antenna (transmitter and receiver)
  • Ultra wide band internal diversity antenna (receiver only)

 

 SCADAbodyimage.jpg