It looks like you are coming from United States, but the current site you have selected to visit is Canada. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode
See All Accessories & Components

CommandLink® II Wireless Interface

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

*  Required Field

The CommandLink® wireless interface provides access to a complete suite of functional controls within a gas, water or electric SmartPoint® transceiver. This Bluetooth®-enabled device, coupled with a hand-held reader or programmer, performs on-demand interrogation of the SmartPoint radio. This lets you control activation, programming and diagnostic settings.

CommandLink provides instant access to any SmartPoint radio’s programmed and stored information. You can retrieve setup information, validate readings, and verify or reprogram settings for optimal performance.

When communication with the SmartPoint is complete, CommandLink establishes communication with the tower gateway base station. It transmits all reading, setup, binding and alarm information directly to the database. Here, you can receive instant confirmation of any changes made at the SmartPoint.

  • Hand-held
  • Rechargeable batteries, also replaceable in the field (three AA size)
  • Communication with up to 250 SmartPoints on a single charge
  • USB interface
  • Built-in antenna

 

Benefits to you

  • Interacts with SmartPoints for water, gas or electric
  • Performs on-demand interrogation
  • Retrieves and reprograms settings
  • Transmits directly to base stations

Specifications

  • Compatible with Windows Mobile 6
  • Bluetooth class 2

Dimensions:

  • Length, 4.7″
  • Width, 2.41″
  • Height, 2.37″
  • Weight, 16 oz.