It looks like you are coming from United States, but the current site you have selected to visit is United Kingdom. Do you want to change sites?

Yes, please. No. Keep me on the current site.

See All Base Stations & Collectors

M420D FlexNet® Base Station

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

*  Required Field

The M420D FlexNet® base station offers a strategic network communications option for smart grid deployments with high volume, diverse traffic requirements. By providing dual M420 transceivers, a single base station can simultaneously support communications for both AMI meter reading systems and high value applications such as distribution automation (DA), demand response (DR), and home area network (HAN) while transmitting and receiving in a 250 kHz band of spectrum. This bandwidth enables more dedicated channels and higher network traffic capacity, allowing the M420D to take full advantage of the FlexNet communication network and its primary-use licensed spectrum that delivers ten times the transmit power of competitive smart grid communication systems.

  • GPS receiver for time synchronization
  • Duplexer for single antenna
  • IP-addressable power supply with hot-swap capability
  • 8-hour battery backup
  • Alarms and reporting capability
  • Backhaul via Ethernet/IP
  • Modular construction for easy serviceability
  • Indoor/outdoor cabinet configurations
  • Combined or sectored configurations

Scalability and Performance

With both single and dual transceiver options, the M420D provides unparalleled scaling opportunities to meet the performance demands of smart grid applications far into the future. When configured with two transceivers, up to 64 receivers and two transmitters may be supported, with each transceiver dedicated to an individual smart grid application.

Features and Configurations

The M420D offers a drop-in replacement for the S100 transceiver shelf (size 3U):

  • Single and dual transceiver shelves available
  • Indoor and outdoor cabinets available
  • System alarm monitoring
  • Next generation encryption
  • DA, DR, and HAN application support

Installation

Our smallest dual transceiver base station, the M420D provides flexible indoor, pole or pad-mounting options that enable strategic deployment, a discreet appearance and low-cost installation. The modular transceiver shelf allows for rapid and flexible upgrade paths to fit a variety of dual-application needs.

Benefits to you

  • Delivers optimal base station performance over licensed primary-use radio spectrum
  • Reduces operations and maintenance costs via fewer access points and backhaul connections
  • 250 kHz enables more dedicated channels, resulting in higher network capacity and allowing for more granular data and data channels
  • Delivers ten times the transmit power of competitive systems over primary-use licensed spectrum–ensuring reliability for mission critical applications
  • Provides real-time data during outages and emergencies via resilient network design
  • Enables strategic deployments via small footprint requirements
  • Provides infrastructure security against cyber threats

Specifications

  • Spectrum is licensed 900 MHz PCS/MAS
  • Dual-transceiver configuration
  • Transmit and receive in a 250 kHz band of spectrum
  • Compatibility with SNMP