It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All End Points

SmartPoint® 520M Pit Set Module

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

*  Required Field

The SmartPoint® 520M pit set module is a radio transceiver designed for use in submersible, pit set environments. With true two-way communication ability, it serves as a walk-by end point, drive-by end point, fixed-base end point or any combination of those. This versatility gives you highly flexible data collection options and simplifies both current operations and network evolution. The 520M collects data from the meter register and transmits it to the collection device. In walk-by/drive-by mode, the transceiver collects data and waits for an activation signal from the Vehicle Gateway base station (VGB) or handheld device (HHD). When it receives a signal, it transmits the readings, the meter identification number and any alarms. As a fixed-base end point, the 520M interacts with strategically placed base stations in the service area. Utilities can migrate from walk by/drive-by to fixed-base by simply adding a base station.

  • Industry-leading broadcast power
  • Patented TouchCoupler interfaces with encoded meters via existing two-wire installations
  • True two-way capability
  • Dual port design accommodates connection to multiple registers and ancillary devices (such as acoustic monitoring) to a single SmartPoint
  • Hourly readings monitor continuous flow, alert to leak conditions
  • 35 days of historical data stored in memory
  • Over-the-air programming and updates
  • Operates in walk-by, drive-by, and fixed based modes
  • Easy migration to fixed base

Benefits to you

  • Delivers a fast, efficient, reliable connection at minimal cost
  • Minimizes new infrastructure investment
  • Enables effective leak detection
  • Allows extraction of usage profiles to inform customers and resolve disputes
  • Offers highly flexible data collection options
  • Simplifies installation, updates, operations and network evolution
  • Provides remote firmware updates, which reduces time on site and cost
  • Delivers immediate access to information without having to wait until next scheduled data transmission
  • Reduces inventory cost

Specifications

  • Pit set installation; meter interfaces with the FlexNet® communication network
  • Space requirement: 1.75” diameter hole in pit lid; fits pit lid thicknesses up to 1.75”
  • Environment: 100 percent condensing, water-submersible
  • Dimensions: 5.56” x 5.50” x 3.0”
  • Weight: 1.0 lbs.
  • Operating temperature: -22° F to +185° F (-30° C to +85° C)
  • Dual- or single-port options
  • Compatible with a range of Sensus and non-Sensus encoded metering systems (via TouchCoupler or wired)
  • 2 watts broadcast power
  • Frequency range: 900-950 MHz
  • 8000 channels, in 6.25 kHz steps
  • Proprietary narrow band modulation
  • Non-volatile memory
  • Lithium thionyl chloride batteries with hybrid layer capacitor
  • FCC CFR 47: Part 24D, Part 101C, Part 15 licensed operation
  • Industry Canada (IC) RSS-134, RSS-119