It looks like you are coming from United States, but the current site you have selected to visit is Anguilla. Do you want to change site?

Yes, please! No, keep me on the current site

Enable high contrast mode
See All Reading Devices

TouchRead® 6590 AutoGun Reading Device

  • is the minimum order quantity for this product. Please check quantity and add to cart again.

Request Information

*  Required Field

The TouchRead® Model AG6590 AutoGun is a multifunction, versatile meter reading device designed to reach hard to read meters. The AutoGun provides on-site electronic meter interrogation from TouchRead® System equipped meters. It can be used as a standalone reading device or can be connected to a Sensus handheld device (FL6500, AR5500) or Trimble Nomad for reading Sensus and other register encoders. The AutoGun can also pull iPERL® interval data when connected to handheld devices.

  • Ergonomic design
  • Bluetooth® enabled for connectivity with hand-held devices
  • LCD Display
  • Menu driven
  • Rugged outer case

Design & Construction

The AutoGun’s ergonomic design provides a well-balanced, easy to handle unit. The AutoGun is housed in a weather resistant molded case. Surface mounted circuitry in the specially designed watertight case allows the AutoGun to be used in rugged field conditions over a wide range of temperatures.

Communications

The AutoGun uses a Bluetooth® link to communicate to handheld devices. This link transfers meter readings to the device without the use of awkward cables. A communications port is present in the event that Bluetooth communication is interrupted.

Display

The AutoGun display is a graphical Liquid Crystal Display (LCD) that displays readings, identification numbers, and error messages. For ease of viewing, the contrast value of the LCD automatically adjusts based on the ambient temperature. A battery icon allows the user to see how much battery life remains. The AutoGun is menu driven, enabling it to be configured for individual use. The menu setup allows the user to select communications meter type and reading type.

PitProbe Extension

The AutoGun has a PitProbe extension accessory that allows the user to read meters in underground pits and vaults while avoiding back or leg strain.

Benefits to you

  • Improves meter reading accuracy
  • Automates meter reading process
  • Enables wire-free meter reading
  • Minimizes your exposure to hazardous or challenging environments
  • Retrieves iPERL interval data

General

Service
The AutoGun can be used as a standalone unit to read and store up to 99 electronic readings, or as a mated device that interrogates, encodes and sends data to a handheld device which collects and stores it in memory.

Physical Characteristics
Ergonomically molded gray case with slip-resistant grip.

Dimensions
9.9″ (254mm) L x 2.9″ (73.66m) H x 4.6″ (116.84mm) W

Weight
AutoGun = 0.85 lb. (386 grams)
PitProbe Extension = 0.50 lb. (227 grams)

Display
4 lines x 16 character graphical LCD display

Power Supply
Rechargeable NiCad battery

Housing
Tested to withstand being dropped on any surface from a four foot height without damage.

Reading Compatibility
Able to read Sensus Encoders and Neptune Proread (ARB VI) encoders. Contact Sensus for additional reading options.

Charging
AR550X, FL650X or Wall Mount Unit